??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOH DI-R006V-009-TL-01
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOH DI-R006V-009-TL-01
VERF
Availability
Available
BC
Order code
BOH0021
TC
Artikelbezeichnung
BOH DI-R006V-009-TL-01
PX
Product view
51375_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Optical sensor heads
W
Gewicht
0.00900 kg
TRAFFIC
Customs number
85414090
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = R006V, Dimension = 7 x 1.7 x 9 mm, Application = Vacuum (to 1 µPa), Interface = for switching amplifier, Principle of operation = Optical sensor head, Principle of optical operation = Diffuse sensor, energetic, Beam characteristic = Divergent, Light type = LED infrared, Range = 0...10 mm, Connection = Leads, 1 m, PTFE, Housing material = Stainless steel, Material sensing surface = Epoxy, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.